SWRU613 july 2023 AWRL1432
Figure 3-9 shows different muxing options for the digital signals. The device is pin limited to support different features simultaneously; hence various internal IPs and signals are pin multiplexed. EVM provides de-muxing options using various analog mux and sliding switch options. Figure 3-9 shows different muxing switch positions to enable different muxing options to connect to different peripherals.