DLPS269A March 2025 – June 2025 DLP991UUV
PRODUCTION DATA
Texas Instruments DLP technology is a micro-electro-mechanical systems (MEMS) technology that modulates light using a digital micromirror device (DMD). DMDs vary in resolution and size and can contain over 8.9 million micromirrors. Each micromirror of a DMD is independently controlled and can be synchronized with illuminators and cameras to enable a wide range of applications. DLP technology enables a wide variety of Industrial products worldwide, from digital imaging engines embedded in large lithography machines to high-resolution 3D Printing machines.
The most recent class of chipsets from Texas Instruments is based on a breakthrough micromirror technology, called SST. With a smaller pixel pitch of 5.4μm and tilt angle of 12 degrees, SST chipsets enable higher resolution in a smaller form factor and enhanced image processing features while maintaining high optical efficiency. DLP chipsets are a great fit for any system that values high-resolution projection at high modulation speeds.