DLPS269A March 2025 – June 2025 DLP991UUV
PRODUCTION DATA
During a given period of time, the Landed Duty Cycle of a given pixel follows the image content being displayed by that pixel.
For example, in the simplest case, when displaying pure-white on a given pixel for a given time period, that pixel experiences a 100/0 Landed Duty Cycle during that time period. Likewise, when displaying pure-black, the pixel experiences a 0/100 Landed Duty Cycle.
Between the two extremes (ignoring for the moment color and any image processing that may be applied to an incoming image), the Landed Duty Cycle tracks one-to-one with the gray scale value, as shown in Table 6-1.
| GRAYSCALE VALUE | LANDED DUTY CYCLE | |||
|---|---|---|---|---|
| 0% | 0/100 | |||
| 10% | 10/90 | |||
| 20% | 20/80 | |||
| 30% | 30/70 | |||
| 40% | 40/60 | |||
| 50% | 50/50 | |||
| 60% | 60/40 | |||
| 70% | 70/30 | |||
| 80% | 80/20 | |||
| 90% | 90/10 | |||
| 100% | 100/0 | |||