DLPS269A March 2025 – June 2025 DLP991UUV
PRODUCTION DATA
The DLP991UUV Digital Micromirror Device (DMD) is a 0.99-inch diagonal spatial light modulator that consists of an array of highly reflective aluminum micromirrors. The DMD is an electrical input, optical output micro-electrical-mechanical system (MEMS). The input electrical data interface is a differential high-speed serial interface (HSSI). The DMD consists of a two-dimensional array of 1-bit CMOS memory cells. The array is organized in a grid of M memory cell columns by N memory cell rows. Refer to Figure 5-13. The positive or negative deflection angle of the micromirrors can be individually controlled by writing a '1' or a '0' to each memory cell, thereby changing the address voltage of the underlying CMOS addressing circuitry.
To ensure reliable operation, always use the DLP991UUV DMD with the TI DLPC964 Industrial Controller.