DLPS269A March 2025 – June 2025 DLP991UUV
PRODUCTION DATA
Maximize the width of all voltage signals as space permits.
Follow the width and spacing requirements listed in Table 9-5 and Table 9-6.
| SIGNAL | PWR | GND | SINGLE-ENDED | DIFFERENTIAL PAIRS | UNIT |
|---|---|---|---|---|---|
| PAIR-TO-PAIR | |||||
| PWR | 15 | 5 | 15 | 15 | mils |
| GND | 5 | 5 | 5 | mils | |
| HSSI DMD Interface - DMD_D_(A,B,C,D)[7:0], DMD_DCLK_(A,B,C,D), | 15 | 5 | 3x intra-pair (P-to-N) spacing | 3x intra-pair (P-to-N) spacing | mils |
| DMD LS Interface - DMD_LS_CLK, DMD_LS_WDATA, DMD_LS_RDATA_(A,B,C,D) | 15 | 5 | 3x trace width spacing | 3x intra-pair (P-to-N) spacing | mils |
| All other signals | 15 | 5 | 3x trace width spacing | 3x intra-pair (P-to-N) spacing | mils |
| SIGNAL NAME | MIN. TRACE WIDTH (mils) | MIN. TRACE SPACING (mils) | LAYOUT REQUIREMENTS |
|---|---|---|---|
| GND | Maximize | 5 | Maximize trace width to connecting pin as a minimum. |
| P3P3V | 40 | 15 | Create mini planes on layer 8 as needed. Connect to devices on layers 1 and 8 as necessary with multiple vias. |
| P1P9V | 40 | 15 | Create mini planes on layer 8 as needed. Connect to devices on layers 1 and 8 as necessary with multiple vias. Feedback resistor divider must be placed close to P1P9V load pins on DMD. |
| V_OFFSET (10V) | 40 | 15 | Create mini planes on layer 8 as needed. Connect to devices on layers 1 and 8 as necessary. |
| V_RESET (-14V) | 40 | 15 | Create mini planes on layer 8 as needed. Connect to devices on layers 1 and 8 as necessary. |
| V_BIAS (18V) | 40 | 15 | Create mini planes on layer 8 as needed. Connect to devices on layers 1 and 8 as necessary. |