DLPS269A March 2025 – June 2025 DLP991UUV
PRODUCTION DATA
| PARAMETER NAME | MIN | TYP | MAX | UNIT | ||
|---|---|---|---|---|---|---|
| Supply Voltages | ||||||
| VDD | Supply voltage for LVCMOS core logic and low-speed interface (LSIF)(2) | 1.85 | 1.9 | 1.95 | V | |
| VDDA | Supply voltage for high-speed serial interface (HSSI) receivers(2) | 1.85 | 1.9 | 1.95 | V | |
| VOFFSET | Supply voltage for HVCMOS and micromirror electrode(2)(3)(4) | 9.5 | 10 | 10.5 | V | |
| VBIAS | Supply voltage for micromirror electrode(2) | 17.5 | 18 | 18.5 | V | |
| VRESET | Supply voltage for micromirror electrode(2) | –14.5 | –14 | –13.5 | V | |
| | VDDA – VDD | | Supply voltage delta, absolute value(5) | 0.3 | V | |||
| | VBIAS – VOFFSET | | Supply voltage delta, absolute value(6) | 10.5 | V | |||
| | VBIAS – VRESET | | Supply voltage delta, absolute value | 33 | V | |||
| LVCMOS Input | ||||||
| VIH | High level input voltage(2)(7) | 0.7 × VDD | V | |||
| VIL | Low level input voltage(2)(7) | 0.3 × VDD | V | |||
| Low-Speed Interface (LSIF) | ||||||
| fCLOCK | LSIF clock frequency (LS_CLK)(9) | 108 | 120 | 130 | MHz | |
| DCDIN | LSIF duty cycle distortion (LS_CLK) | 44% | 56% | |||
| | VID | | LSIF differential input voltage magnitude(9) | 150 | 350 | 440 | mV | |
| VLVDS | LSIF voltage(9) | 575 | 1520 | mV | ||
| VCM | Common mode voltage(9) | 700 | 900 | 1300 | mV | |
| ZLINE | Line differential impedance (PWB/trace) | 90 | 100 | 110 | Ω | |
| ZIN | Internal differential termination resistance | 80 | 100 | 120 | Ω | |
| High-Speed Serial Interface (HSSI) | ||||||
| fCLOCK | HSSI clock frequency (DCLK)(8) | 1.8 | 1.8 | 1.8 | GHz | |
| DCDIN | HSSI duty cycle distortion (DCLK) | 44% | 50% | 56% | ||
| | VID | Data | HSSI differential input voltage magnitude Data Lane(8) | 100 | 400 | 600 | mV | |
| | VID | CLK | HSSI differential input voltage magnitude Clock Lane(8) | 300 | 400 | 600 | mV | |
| VCMDC Data | Input common mode voltage (DC) Data Lane(8) | 200 | 600 | 800 | mV | |
| VCMDC CLK | Input common mode voltage (DC) Clk Lane(8) | 200 | 600 | 800 | mV | |
| VCMACp-p | AC peak to peak (ripple) on common mode voltages of Data Lane and Clock Lane(8) | 100 | mv | |||
| ZLINE | Line differential impedance (PWB/trace) | 100 | Ω | |||
| ZIN | Internal differential termination resistance (RXterm) | 80 | 100 | 120 | Ω | |
| Environmental | ||||||
| TARRAY | Array temperature, long-term operational(10)(11)(12)(14) | 20 | 30 | °C | ||
| TWINDOW | Window temperature, operational, TP2 and TP3 | 10 | 30 | °C | ||
| TDELTA_MAX | [maximum of TP2 or TP3] minus TMIN_ARRAY(14) | 5 | °C | |||
| TDELTA_MIN | [minimum of TP2 or TP3] minus TMAX_ARRAY(14) | –10 | °C | |||
| RH | Relative humidity (non-condensing) | 95% | ||||
| Duty Cycle | Operating Landed Duty Cycle(17) | 50% | ||||
| ILLUV7 | Illumination Power at wavelengths < 341nm(13)(15)(16)(19) | 10 | mW/cm2 | |||
| ILLUV6 | Illumination Power at wavelengths ≥ 343nm and < 345nm(13)(15)(16)(19) | 2.7 | W/cm2 | |||
| ILLUV5 | Illumination Power at wavelengths ≥ 345nm and < 355nm(13)(15)(19) | 2.9 | W/cm2 | |||
| ILLUV4 | Illumination Power at wavelengths ≥ 355nm and < 365nm(13)(15)(19) | 4.1 | W/cm2 | |||
| ILLUV3 | Illumination Power at wavelengths ≥ 365nm and < 385nm(13)(15) | 5.9 | W/cm2 | |||
| ILLUV2 | Illumination Power at wavelengths ≥ 385nm and < 400nm(13)(15) | 11.8 | W/cm2 | |||
| ILLUV1 | Illumination Power at wavelengths ≥ 400nm and < 410nm(13)(15) | 22.5 | W/cm2 | |||
| ILLUV | Illumination Power at wavelengths ≥ 365nm and < 410nm(13)(15)(18) | 22.5 | W/cm2 | |||
| ILLVIS | Illumination Power at wavelengths ≥ 410nm and < 800nm(13)(15) | 60 | W/cm2 | |||