DLPS289A June 2025 – September 2025 DLP391TP
PRODUCTION DATA
For a complete DLP system, an optical module or light engine is required that contains the DLP391TP DMD, associated illumination sources, optical elements, and necessary mechanical components.
For reliable operation, use the DMD with the DLPC8445V display controller and the DLPA3085 / DLPA3082 PMIC driver.