DLPS289A June 2025 – September 2025 DLP391TP
PRODUCTION DATA
| PARAMETER DESCRIPTION | VALUE | UNIT | ||
|---|---|---|---|---|
| M | Number of active columns (1)(2) | 1360 | micromirrors | |
| N | Number of active rows (1)(2) | 1536 | micromirrors | |
| Ɛ | Micromirror pitch, diagonal(1) | 4.525 | µm | |
| P | Micromirror pitch, vertical and horizontal (1) | 6.4 | µm | |
| Micromirror active array width (1) | (P × M) + (P / 2) | 8.7072 | mm | |
| Micromirror active array height (1) | (P × N) / 2 + (P / 2) | 4.9184 | mm | |
| Micromirror active border (3) | Pond of micromirror (POM) | 15 | micromirrors/side | |