DLPS289A June 2025 – September 2025 DLP391TP
PRODUCTION DATA
The DLP391TP digital micromirror device (DMD) is a digitally controlled micro-electro-mechanical system (MEMS) spatial light modulator (SLM) that enables bright 4K UHD display systems. The TI DLP® Products 0.39" 4K UHD chipset is composed of the DMD, DLPC8445V display controller, and DLPA3085 / DLPA3082 PMIC and illumination driver. The compact physical size of the chipset provides a complete system solution that enables small form factor 4K UHD displays.
| PART NUMBER | PACKAGE(1) | PACKAGE SIZE |
|---|---|---|
| DLP391TP | FSB (154) | 18.35mm × 9.60mm |