DLPS289A June 2025 – September 2025 DLP391TP
PRODUCTION DATA
| MIN | MAX | UNIT | ||
|---|---|---|---|---|
| SUPPLY VOLTAGE | ||||
| VDD | Supply voltage for LVCMOS core logic and low speed interface (LSIF)(1) | -0.5 | 2.3 | V |
| VDDI | Supply voltage for SubLVDS receivers(1) | -0.5 | 2.3 | V |
| VOFFSET | Supply voltage for HVCMOS and micromirror electrode(1)(2) | -0.5 | 11 | V |
| VBIAS | Supply voltage for micromirror electrode(1) | -0.5 | 19 | V |
| VRESET | Supply voltage for micromirror electrode(1) | -15 | 0.5 | V |
| | VDDI - VDD | | Supply voltage delta, absolute value(3) | 0.3 | V | |
| | VBIAS - VOFFSET | | Supply voltage delta, absolute value(4) | 11 | V | |
| | VBIAS - VRESET | | Supply voltage delta, absolute value(5) | 34 | V | |
| INPUT VOLTAGE | ||||
| Input voltage for other inputs — LSIF and LVCMOS | -0.5 | VDD + 0.5 | V | |
| Input voltage for other inputs — SubLVDS(1)(6) | -0.5 | VDDI + 0.5 | V | |
| SUBLVDS INTERFACE | ||||
| | VID | | SubLVDS input differential voltage (absolute value)(6) | 810 | mV | |
| IID | SubLVDS input differential current | 10 | mA | |
| CLOCK FREQUENCY | ||||
| ƒclock | Clock frequency for low-speed interface LS_CLK | 100 | 130 | MHz |
| TEMPERATURE DIODE | ||||
| ITEMP_DIODE | Max current source into the temperature diode | 120 | µA | |
| ENVIRONMENTAL | ||||
| TARRAY | Temperature, operating(7) | 0 | 90 | °C |
| TARRAY | Temperature, non-operating(7) | -40 | 90 | °C |
| TDP | Dew point temperature, operating and non–operating (noncondensing) | 81 | °C | |