DLPT019F January   2015  – August 2025 DLP4500 , DLP7000 , DLP7000UV , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV , DLPC350 , DLPC410 , DLPC900 , DLPC910

 

  1.   1
  2.   2
  3. 1Features and Benefits
  4. 2DLP Designs for 3D Printing
  5. 3Example Applications
  6. 4Evaluation Modules
  7. 5System Block Diagram
  8.   Trademarks

Features and Benefits

  • Programmable micromirrors expose an entire layer in one shot
    • Faster build speed than point-by-point technologies
    • Large throughput
    • Eliminate need for print heads
    • Print speed is independent of design complexity or number of parts
  • High-resolution patterns with compact micromirror size (7, 10, 13μm)
    • Achieve micron-level features for high accuracy
    • Easily adjust layer thickness
  • Optically efficient from 363nm to 700nm
    • Cure a wide range of photo-polymers and resins
  • Proven Reliability
    • DLP based technology delivers durability and consistent results over extended duty cycles