DLPT019F January   2015  – August 2025 DLP4500 , DLP7000 , DLP7000UV , DLP9000 , DLP9000X , DLP9000XUV , DLP9500 , DLP9500UV , DLPC350 , DLPC410 , DLPC900 , DLPC910

 

  1.   1
  2.   2
  3. 1Features and Benefits
  4. 2DLP Designs for 3D Printing
  5. 3Example Applications
  6. 4Evaluation Modules
  7. 5System Block Diagram
  8.   Trademarks

System Block Diagram

In a DLP 3D printing design, the object is specified by a 3D CAD model produced with software running on a PC then converted into 2D cross-section layers generated by an image slicing tool. The best choice for a DLP chip-set depends on the desired object feature size, resolution, printing speed and exposure wavelength. The system control and signal processing is accomplished by the embedded processor, such as TI MSP430™. Power is provided by TI Power device.

 Example System Architecture Figure 1 Example System Architecture

To enable customers to get to market faster, Texas Instruments also provides a TI Design for 3D printing applications. A TI Design is a comprehensive reference design that includes schematics, block diagrams, bill of materials, design files, software, and test reports. The 3D printer development platform employs the DLP 3D structured light software development kit and enables developers to build high resolution 3D objects. The free TI Design features the DLP LightCrafter 4500 EVM, showcasing the DLP4500 DMD, to accurately expose object layers. The system also uses TI's low power MSP430 embedded processor to synchronize layer exposure with motor control for precise incremental 3D builds. Get started at ti.com/tool/TIDA-00293.

Table 1 TI DLP Versus Other 3D Print Technologies
Feature TI DLP® Structured Light Point-by-Point Laser SLA LCD Masking (MSLA)
Exposure Method All-pixel, single flash Single spot, scanning Area by LCD pixels
Print Speed Highest Slower High, but lower UV efficiency
Resolution/Flexibility Custom patterns/micron Limited by laser spot Limited by LCD panel
Maintainability No print head/mechanism Galvo/lens wear Efficiency loss over time
Typical Uses Industrial & prototyping Jewelry, dental, prototyping Entry/prototype
Table 2 TI DLP Chipsets For 3D Printing
Product or Part number Subcategory Display Resolution (max) Operating Temperature Range (°C) Array Diagonal (in) Controller EVM
DLP301S Near-UV WQHD (2560x1440) 0 to 40 0.3 DLPC1438
DLP670S Visible WQXGA (2716 x 1600) 0 to 70 0.67 DLPC900 DLPLCR67EVM
DLP9000XUV UV WQXGA (2560x1600) 20 to 30 0.9 DLPC910 DLPLCR90XUVEVM
DLP650LNIR Infrared WXGA (1280x800) 0 to 70 0.65 DLPC410 DLPLCR65NEVM
DLP9000X Near-UV WQXGA (2560x1600) 0 to 70 0.9 DLPC910 DLPLCR90XEVM
DLP6500FYE Near-UV 1080p (1920x1080) 0 to 90 0.65 DLPC900 DLPLCR65NEVM
DLP6500FLQ Near-UV 1080p (1920x1080) 0 to 65 0.65 DLPC910 DLPLCR65FLQEVM
DLP9000 Near-UV WQXGA (2560x1600) 0 to 70 0.9 DLPC900 DLPLCRC900DEVM
DLP9500 Near-UV 1080p (1920x1080) 20 to 70 0.95 DLPC410 DLPLCR95EVM
DLP7000 Near-UV XGA (1024x768) 10 to 65 0.7 DLPC410 DLPLCR70EVM
DLP7000UV UV XGA (1024x768) 20 to 30 0.7 DLPC410 DLPLCR70UVEVM
DLP9500UV UV 1080p (1920x1080) 20 to 30 0.95 DLPC410 DLPLCR95UVEVM