DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
Table 3-112 describes the return parameters.
| DMD Device ID | Device Description | |||
|---|---|---|---|---|
| Byte 1 (Identifier) | Byte 2 (Byte Count) | Byte 3 (ID-msbyte) | Byte 4 (ID-lsbyte) | Resolution and Type |
| 60h | 0Dh | 00h | 64h/69h/8Dh | 0.2 WVGA (854x480, Sub-LVDS) |
| 60h | 0Dh | 00h | 68h/72h/87h | 0.3 720p (1280x720, Sub-LVDS) |