DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
Table 3-97 describes the return parameters.
Parameter Bytes | Description |
---|---|
Byte 1 | DMD interface status |
Byte 2 | LED status |
Byte 3 | Internal interrupt status |
Byte 4 | Misc. status |
All system status error bits are cleared when the read system status is read.
MSB | Byte 1 – DMD Interface Status | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:3) | Reserved |
b(2) | DMD training error:
|
b(1) | DMD interface error:
|
b(0) | DMD device error:
|
The system sets the DMD device error for the following conditions:
The system sets the DMD interface error when there are power management setup conflicts on this interface.
The system sets the DMD training error when the training algorithm cannot find a data eye that meets the specified requirements. For controller pins selected for training, DMD training will fail if less than 20 out of 50 continuous response values pass.
MSB | Byte 2 – LED Status | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7) |
Reserved |
b(6) | LED no connection error:
|
b(5:3) | Reserved |
b(2) | Blue LED state:
|
b(1) | Green LED state:
|
b(0) | Red LED state:
|
MSB | Byte 3 – Internal Interrupt Status | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:3) | Light Control Error (Only applicable
for Light Control Operating Modes)
|
b(2) | DC Power Low Voltage:
|
b(1) | Sequence error:
|
b(0) | Sequence abort error:
|
MSB | Byte 4 – Misc. Status | LSB | |||||
---|---|---|---|---|---|---|---|
b7 | b6 | b5 | b4 | b3 | b2 | b1 | b0 |
b(7:6) | Reserved |
b(5) | Watchdog timer timeout:
|
b(4) | Product configuration error:
|
b(3) | Leader versus follower operation:
|
b(2) | Single versus dual controller configuration:
|
b(1:0) | Reserved |
The system sets the product configuration error bit if it determines that some piece of the product configuration is not correct. Some examples are:
The system sets the watchdog timer timeout bit if the system has been reset due to a watchdog timer timeout. The system sets the input frame rate error if the input frame rate is not supported according to Table 3-102. The system sets the input source resolution error if the input resolution is not supported.
Controller | Supported Frame Rate Range |
---|---|
DLPC3470 | 10 - 242 Hz |
DLPC3478 | 10 - 122 Hz |