DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
This document details the software interface requirements for a DLPC347x DLP® Pico™ Light Controller based system. The DLPC347x DLP Pico Light Controllers support Display, 3D Light Control, and 3D printing applications with the use of several TRP DMD chips. Target markets include:
The DLPC347x has three modes for use in Light Control applications:
External Pattern Streaming mode displays pattern data received via an external video port. Figure 1-1 shows a system configured for this mode.
Internal Pattern Streaming mode displays 1D pattern data stored in flash. Figure 1-2 shows a system configured for this mode.
Splash Pattern mode displays 2D patterns stored as images in flash. Figure 1-2 shows a system configured for this mode.
Figure 1-1 DLPC347x External Pattern Streaming
Mode configuration