DLPU075B october 2018 – april 2023 DLP2010 , DLPC3470 , DLPC3478
| Byte 1 | Operating Mode |
|---|---|
| 00h | Display - External Video Mode |
| 01h | Display - Test Pattern Generator Mode |
| 02h | Display - Splash Screen Mode |
| 03h | Light Control – External Pattern Streaming Mode |
| 04h | Light Control – Internal Pattern Streaming Mode |
| 05h | Light Control – Splash Pattern Mode |
| 06h - FEh | Reserved |
| FFh | Standby Mode |
This command works in all operating modes and has no effect on the current system configuration.