DLPU090A November   2019  – September 2025

 

  1.   1
  2.   DLP5530Q1EVMDLP5530PGUQ1EVMDLP5530PROJQ1EVMDLP5530PROJTGQ1EVM Evaluation Module User's Guide
  3.   Trademarks
  4.   4
  5. 1User Guide Overview
    1. 1.1 What is in the DLP5530Q1EVM EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  7. 3Optical Engine Requirements
  8. 4Revision History

Illumination Driver PCB

The illumination driver PCB shown in Figure 1-2 is controlled and monitored by the controller PCB over a flex cable. Power can be input to the illumination driver from a bench top supply. The illumination driver provides reverse bias protection and supplies power to the controller PCB over a separate cable. The illumination driver PCB regulates the input power to 6.5V or 8V prior to the illumination driver circuitry. The illumination driver has outputs for red, green and blue illuminators. These are typically LEDs, but other possible illuminators can be used. See Section 1.2.1 for input and output specifications of the EVM. Depending on operating conditions, some parts and surfaces of the PCB can be hot.

CAUTION:

Hot surface. Contact can cause burns. Do not touch!

 DLP5530Q1EVM Illumination Driver PCB Figure 1-2 DLP5530Q1EVM Illumination Driver PCB

The illumination driver PCB contains the ports listed in Table 1-4.

Table 1-4 Illumination Driver PCB Ports
SCHEMATIC REFERENCE FUNCTION
J1 Input power
J2 Input power (optional)
J3 Controller power
J4 Controller-driver control interface
J5 Blue illumination output - high current output up to 6A, locking and keyed connector
J6 Green illumination output - High current output up to 6A, locking and keyed connector
J7 Red illumination output - High current output up to 6A, locking and keyed connector

The illumination driver PCB contains the headers listed in Table 1-5. H2 selects the illumination drive voltage. Place a jumper across pins 1 and 2 for 6.5V drive. Place a jumper across pins 2 and 3 for 8V drive. Do not hot-swap this jumper, remove or replace only with power disconnected from the board.

Table 1-5 Illumination Driver Header Pins
HEADER PIN1 PIN2 PIN3
H1 Pre-regulated drive voltage
(6.5V or 8V)
GND GND
H2 Feedback voltage connection
for 6.5V drive
Pre-regulator feedback voltage Feedback voltage connection
for 8V drive