DLPU090A November   2019  – September 2025

 

  1.   1
  2.   DLP5530Q1EVMDLP5530PGUQ1EVMDLP5530PROJQ1EVMDLP5530PROJTGQ1EVM Evaluation Module User's Guide
  3.   Trademarks
  4.   4
  5. 1User Guide Overview
    1. 1.1 What is in the DLP5530Q1EVM EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  7. 3Optical Engine Requirements
  8. 4Revision History

Abstract

The DLP5530Q1EVM Evaluation Module (EVM) is a complete electronic subsystem designed to control the DLP5530-Q1 chipset. The DLP5530-Q1 chipset consists of the DLP5530-Q1, the DLPC230-Q1, and the TPS99000-Q1. When combined with illumination and projection optics, RGB LEDs and a photodiode, this EVM can be used to develop an automotive grade projector for applications such as augmented reality head-up display (AR HUD) or interior projection systems.

Except for the DMD, there are no optical elements provided with this EVM. It is expected that this EVM is procured in order to mount to a custom designed picture generation unit (PGU) or projector.

The DLP5530Q1EVM is not a production design. It is intended for evaluation only.

 The DLP5530Q1EVMFigure 1-1 The DLP5530Q1EVM

The DLP5530Q1EVM electronics EVM pairs with 3 different optical module configurations, all available as standalone EVMs. The different options are listed below in Table 1-1.

Table 1-1 Optical Module EVM Descriptions
EVM Part NumberTypical ApplicationKey Features
DLP5530PGUQ1EVMHead up displayShort throw distance for creating HUD images
on a diffuser screen
DLP5530PROJQ1EVMFull color transparent window displayVariable throw distance for creating large images
of scalable sizes
DLP5530PROJTGQ1EVMHolographic cluster displayDirect green LED for narrow band illumination
of holographic optical elements
 This design incorporates HDMI® technology.