DLPU090A November 2019 – September 2025
The controller PCB shown in Figure 1-1 includes the DLP5530-Q1 DMD, the DLPC230-Q1 DMD Controller, and the TPS99000-Q1. It supports video inputs from either a micro HDMI® or OpenLDI interface and provides the formatting and control to display the video on the DLP5530-Q1 DMD. The EVM can be controlled with either a SPI or an I2C interface. The SPI or I2C interface can also be used to reprogram the serial Flash that is used to store DLPC230-Q1 software and configuration. An optional second SPI port is provided for monitoring the TPS99000-Q1. The EVM has an external photodiode input that is used to control white point and brightness over a wide dimming range. An optional second photodiode input is also provided. The EVM includes a flex interface to control and monitor the illumination driver PCB. It also provides an optional interface for thermistors on the red, green and blue illuminator PCBs that can be used to monitor the temperatures of the illuminators.
Figure 1-1 DLP5530Q1EVM Controller PCBThe controller PCB contains the ports listed in Table 1-1. Indicator LEDs are listed in Table 1-2.
| SCHEMATIC REFERENCE | FUNCTION |
|---|---|
| J1 | Host I2C, PROJ_ON, HOLD_BOOT, HOST_IRQ |
| J2 | Host SPI |
| J3 | Micro HDMI |
| J4 | OpenLDI (Flex connector) |
| J5 | Photodiode 1 |
| J6 | TPS99000-Q1 SPI Debug |
| J7 | Photodiode 2 |
| J8 | HUD Driver Interface |
| J9 | LED Thermistor |
| J10 | Fan PWM output(1) |
| J11 | Formatter Controller Power |
| SCHEMATIC REFERENCE | FUNCTION |
|---|---|
| D4 (Green) | Input power to
controller (from illumination driver) Off: No power connected On: Power connected |
| D5 (Green) | PROJ_ON Off: System Off On: System On |
| D6 (Red) | HOST_IRQ Off: Interrupt not asserted On: Interrupt asserted |
The controller PCB switches are listed in Table 1-3. SW4 is a toggle switch for PROJ_ON which is used to turn on and off the electronics. Note that parts of the board are still powered when PROJ_ON is in the off position. SW1, SW2 and SW3 are dip switches that control the states of configuration signals the DLPC230-Q1 reads when it comes out of reset. These switches should be set based on the desired configuration options.
| SCHEMATIC REFERENCE / SIGNAL NUMBER | FUNCTION |
|---|---|
| SW1 (1) | Spread
Spectrum Enable Off: Disabled On: Enabled |
| SW2 (1) | Host Port
Checksum Select Off: CRC On: Checksum |
| SW2 (2) | Host Interface
Select Off: Host SPI On: Host I2C |
| SW2 (3) | Host SPI Mode
Off: Mode 0 or 3 On: Mode 1 or 2 |
| SW3 | Hold in Boot
Off: Do not hold in boot (continue to main application) On: Hold in boot |
| SW4 | PROJ_ON Off: Turn off system On: Turn on system On state is toward the outer edge of the board Figure 1-1 |