DLPU090A November 2019 – September 2025
The DLP5530Q1EVM kit contains the cables and Cheetah USB to SPI adapter listed in Table 1-6 and shown in Figure 1-3.
Figure 1-3 EVM Cables| NAME | REFERENCE | QUANTITY |
|---|---|---|
| Input Power Cable | A | 1 |
| Cheetahâ„¢ SPI Host Adapter | B | 1 |
| Host SPI Cable | C | 1 |
| Host I2C Cable (Includes PROJ_ON, HOLD_BOOT, HOST_IRQ signals) | D | 1 |
| Green Illuminator Power Cable | E | 2 |
| Blue Illuminator Power Cable | F | 2 |
| Red Illuminator Power Cable | G | 2 |
| Photodiode Cable | I | 1 |
| Driver to Formatter Controller Power Cable | J | 1 |
| Formatter Controller to Driver Control Flex | K | 1 |
| Micro HDMI Cable | M | 1 |