DLPU090A November   2019  – September 2025

 

  1.   1
  2.   DLP5530Q1EVMDLP5530PGUQ1EVMDLP5530PROJQ1EVMDLP5530PROJTGQ1EVM Evaluation Module User's Guide
  3.   Trademarks
  4.   4
  5. 1User Guide Overview
    1. 1.1 What is in the DLP5530Q1EVM EVM
      1. 1.1.1 Controller PCB
      2. 1.1.2 Illumination Driver PCB
      3. 1.1.3 EVM Cables
    2. 1.2 Specifications
      1. 1.2.1 Electrical Specifications
      2. 1.2.2 Component Temperature Ratings
      3. 1.2.3 Input Video Specifications
      4. 1.2.4 SPI and I2C Timing
  6. 2Quick Start
    1. 2.1 Kit Assembly Instructions
    2. 2.2 Software Installation
    3. 2.3 Powering-Up EVM
    4. 2.4 Connecting EVM to the DLPC230-Q1 Control Program
    5. 2.5 Steps to Reprogram the Onboard Flash Memory
  7. 3Optical Engine Requirements
  8. 4Revision History

Electrical Specifications

Table 1-7 Electrical Specifications
PARAMETER MIN NOM MAX UNIT
Input
Voltage 8 12 18 V
Power(1) 12 40 W
LED Pre-Regulator Output
Voltage 6.5 or 8(2) V
Illumination Driver Output Load
Voltage
(Per LED Color Output)
7.5 V
Current
(Per LED Color Output)
6 A
Temperature
Operating DMD Temperature(3) –40 105(4) °C
Conditions for nominal power: white balanced LED current up to 6 A, LED forward voltage = 3.5 V, display duty cycle = 90/10.
Pre-regulator output voltage is set by the jumper position of header H2. See Table 1-5.
Care must be taken to ensure that individual components and PCB do not exceed their maximum temperature when driving high-power load.
Some components are only rated to 85°C. Refer to Table 1-8 for a list of these components.