DLPU090A November 2019 – September 2025 DLP5530-Q1 , DLP5530S-Q1 , DLPC230-Q1 , DLPC230S-Q1 , DLPC231-Q1 , DLPC231S-Q1 , TPS99000-Q1
The DLP5530Q1EVM comes with onboard serial Flash that is pre-programed with software and basic configuration. The software and configuration can be updated by reprogramming the serial Flash with the DLPC230-Q1 Automotive Control Program. Steps to re-program the serial Flash are listed below.
Note that if the device is in Display mode, it will automatically be switched to Standby during programming.