DLPU090A November 2019 – September 2025
The following input video resolutions are supported on the HDMI and OpenLDI interfaces. These input video resolutions are programmed in the Extended Display Identification Data (EDID) EEPROM for the EVM's HDMI interface allowing a connected computer to read the supported resolutions and timing. Note that some computers may not be able to output all of these resolutions, in particular 576 × 288.
The input source timing specified in the EVM's HDMI interface EDID are specified in Table 1-9. These timing parameters are also recommended for the OpenLDI interface.
| Horizontal Resolution | Vertical Resolution | Horizontal Blanking | Vertical Blanking | Vertical Rate (Hz) | Pixel Clock (MHz) | ||||||
|---|---|---|---|---|---|---|---|---|---|---|---|
| Total | Sync (Pixel Clocks) | Back Porch (Pixel Clocks) | Front Porch (Pixel Clocks) | Total | Sync (Lines) | Back Porch (Lines) | Front Porch (Lines) | ||||
| 1152 | 1152 | 80 | 8 | 32 | 40 | 33 | 8 | 22 | 3 | 60 | 87.59 |
| 1152 | 576 | 80 | 8 | 32 | 40 | 17 | 8 | 6 | 3 | 60 | 43.83 |
| 576 | 288 | 322 | 8 | 154 | 160 | 181 | 8 | 158 | 15 | 59.98 | 25.26 |