DLPU113A December 2021 – April 2022 DLP2021-Q1
DLP Control Program for the DLP2021-Q1 allows users to use the FTDI cable to issue commands to the FPGA via SPI to read/write registers, enable video playback, change videos, read DMD temperature via the TMP411, or adjust current levels to the LEDs.
To change the DLP Control Program window and pages for DLP2021LEQ1EVM support, navigate to Product → Dynamic Ground Projection for Automotive in the menu bar.