SBAA463A january   2021  – april 2023 TMAG5170 , TMAG5170-Q1 , TMAG5170D-Q1 , TMAG5173-Q1 , TMAG5273

 

  1.   Abstract
  2.   Trademarks
  3. 1Introduction
    1. 1.1 Angle Measurement With One-Dimensional Sensors
    2. 1.2 Challenges of Angular Measurements
  4. 2Benefit of Multi-Axis Sensors
    1. 2.1 Simplified Mechanical Placement
    2. 2.2 Sensitivity Matching
    3. 2.3 CORDIC Angle Estimations
    4. 2.4 Tamper and Stray Field Detection
  5. 3Angular Measurement Considerations
    1. 3.1 Sensor Alignment
    2. 3.2 Sensor Calibration
    3. 3.3 Input Referred Noise
    4. 3.4 Impact of Sample Rate
  6. 4Practical Application
    1. 4.1 Push-Button Knob
      1. 4.1.1 Evaluating Design Constraints
      2. 4.1.2 Magnet Selection
      3. 4.1.3 Prototyping and Verification
    2. 4.2 Off-Axis Design
      1. 4.2.1 Sensitivity Gain Correction
      2. 4.2.2 Accuracy Verification
  7. 5Summary
  8. 6References
  9. 7Revision History

Introduction

Angular measurements are a critical form of system feedback for a wide array of applications. Precise rotational position may be calculated using Hall-effect sensors which will increase overall system reliability and success. When detecting the position of a robotic arm, the force applied to a foot pedal, or the position of a knob or level control, angular precision also improves overall system control for the end user.