SBAA661 February   2025 LMX1205

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Flicker Noise, Noise Floor, and Total Noise
    1. 1.1 Flicker Noise
    2. 1.2 Noise Floor
    3. 1.3 Total Noise
  5. 2Finding the Slew Rate
    1. 2.1 Finding the Slew Rate With an Oscilloscope
    2. 2.2 Calculating the Slew Rate From Power and Frequency
  6. 3Impact of Slew Rate on Phase Noise
    1. 3.1 Modeling of Input Clock Slew Rate, Inherent Device Noise, and Output Jitter
    2. 3.2 Slew Rate Impact on Flicker Noise and Noise Floor
  7. 4Application of Slew Rate Rules to PLL Synthesizers
    1. 4.1 PLL Flicker Noise
    2. 4.2 PLL Figure of Merit
    3. 4.3 Other Areas in PLLs Where Slew Rate has an Impact on Performance
    4. 4.4 Improving PLL Slew Rate for Better Performance
  8. 5Application of Slew Rate Rules to Data Converters
  9. 6Summary
  10. 7References
  11.   Appendix A: Relating Slew Rate, Power, and Frequency
  12.   Appendix B: Relating Slew Rate, Frequency, Jitter, and Phase Noise
  13.   Appendix C: Equations for Data Converters
    1. 8.1 Relating Sampled Signal Slew Rate to SNR
    2. 8.2 Justification That SNR Decreases 1dB per 1dB With Input Power for Slew Rate Limited Case
  14.   Appendix D: Calculations for Data Converter Example

Flicker Noise

The flicker noise (also called 1/f noise) results from an inherent device noise that is correlated from one clock cycle to the next. The characteristic behaviors of this noise are that it scales 20dB/decade with the output (carrier) frequency and decreases 10dB/decade with offset frequency.

Equation 1. P N F l i c k e r ( f , o f f s e t ) 20 × log f - 10 × log o f f s e t