SBAK035 January   2025 ADC168M102R-SEP

 

  1.   1
  2.   Abstract
  3.   Trademarks
  4. 1Device Information
    1. 1.1 Product Description
    2. 1.2 Device Details
  5. 2Total Dose Test Setup
    1. 2.1 Test Overview
    2. 2.2 Test Description and Facilities
    3. 2.3 Test Setup Details
      1. 2.3.1 Biased
    4. 2.4 Test Configuration and Condition
  6. 3Total Ionizing Dose (RHA) Characterization Test Results
    1. 3.1 Total Ionizing Dose RHA Characterization Summary Results
  7. 4Applicable and Reference Documents
    1. 4.1 Reference Documents
    2. 4.2 Total Ionizing Dose HDR and LDR Reports

Abstract

This report covers the radiation characterization results of the ADC168M102R-SEP which is a space grade 16-Bit 1-MSPS, 8-channel ADC that offers simultaneous sampling. The study was done to determine Total Ionizing Dose (TID) effects under low dose rate (LDR) and high dose rate (HDR) up to 30 Krad(Si) as a one-time characterization. The results show that all samples passed within the specified limits up to 30 Krad(Si).

In production, the Radiation Lot Acceptance Testing (RLAT) is performed using 5 units on every fab-lot to the specified rating of 30 krad(Si). Furthermore, the ADC168M102R-SEP has a Single Event Latch-Up (SEL) immunization up to 48MeV-cm2/mg which makes it suitable for Radiation Hardness Assured Space Applications.