SBAS501D May 2013 – May 2026 ADS1220
PRODUCTION DATA
The WREG command writes the number of bytes specified by nn (number of bytes to be written – 1) to the device configuration register, starting at register address rr. The command is completed after nn + 1 bytes are clocked in after the WREG command byte. For example, the command to write two bytes (nn = 01b) starting at configuration register 0 (rr = 00b) is 0100 0001b. The configuration registers are updated on the last SCLK falling edge.