SBAS501D May 2013 – May 2026 ADS1220
PRODUCTION DATA
| DESIGN PARAMETER | VALUE |
|---|---|
| Supply voltage | 3.3V |
| Reference voltage | Internal 2.048V reference |
| Update rate | ≥10 readings per second |
| Thermocouple type | K |
| Temperature measurement range | –200°C to +1250°C |
| Measurement accuracy at TA = 25°C(1) | ±0.2°C |