The following screen shots show the
top and bottom layer of the ADC34RF7x EVM.
- The input signal traces are routed as differential, tightly
coupled traces on the top layer of the EVM. Care is taken to maintain symmetry
between positive and negative input with matched trace length to minimize phase
imbalance. Similar for the sampling clock input.
- JESD204B/C output interface lanes are routed differential and
length matched on the top layer.
- Bypass caps are close to the power pins on the bottom
layer.