SBASAL0A August 2025 – October 2025 ADC34RF72
PRODUCTION DATA
The ADC34RF72 can be used in a wide range of applications including radar, frequency and/or time domain digitizer and spectrum analyzer, test and communications equipment and software-defined radios (SDRs). The Typical Applications section describe two configurations that meet the needs of a number of these applications.