SBASAL0A August 2025 – October 2025 ADC34RF72
PRODUCTION DATA
Typical values are at TA = 25°C, ADC sampling rate = 1.5GSPS, 50% clock duty cycle, nominal supplies and –1dBFS differential input, 100Ω termination, unless otherwise noted
| SNRflat = 74.6dBFS |
| SNRflat = 71.5dBFS |
| SNRflat = 67.8dBFS |
| AIN = -20dBFS/tone |
| AIN = -20dBFS/tone |
| Termination = 50ohm |
| FIN = 900MHz |
| FIN = 100MHz |
| FIN = 100MHz |
| Quad band, LMFS = 8821 |
| Quad band, LMFS = 2881 |
| Octal band, LMFS = 81641 |
| Octal band, LMFS = 216161 |
| SNRflat = 73.7dBFS |
| SNRflat = 74.6dBFS, AIN = -20dBFS |
| AIN = -7dBFS/tone |
| AIN = -7dBFS/tone |
| FIN = 100MHz |
| FIN = 100MHz |
| LMFS = 8411 |
| Quad band, LMFS = 4841 |
| Quad band, LMFS = 18161 |
| Octal band, LMFS = 41681 |