SBASAL0A August 2025 – October 2025 ADC34RF72
PRODUCTION DATA
The NCO FCW and phase can be updated dynamically. Additionally, the NCO update signal can be masked for each DDC (nco_update_mask[7:0]). The NCO update signal can be sourced from software (sw_nco_sync), or by leaking the internal SYSREF (SYSREF_INT) to update the NCOs. Updating the NCO FCW and phase is a two step process:
The nco_update_mask[7:0] is used to mask the nco_update signal from specific DDCs, thereby; allowing the update of the NCO for only a subset of the DDCs. When the NCO update signal is sourced from software (sw_nco_sync), the nco_update_mask for DDC [x] and DDC[x+1], where x∈{0,2,4,6}, should be configured identically as the sw_nco_sync signal is shared for DDC [x] and DDC[x+1].