SBASAL0A August 2025 – October 2025 ADC34RF72
PRODUCTION DATA
Table 7-26 lists the available JESD204B,C interface configurations and corresponding SerDes lane rates. The boundary conditions are:
The JESD204B/C frame assemblies are shown in Table 7-27 (16-bit) and Table 7-31 (24-bit).
When using octal band DDC, two separate JESD links need to be configured because the M (# of converters per link) cannot exceed 8 as shown in Table 7-27. For example for octal band DDC using 8 JESD lanes each of the two links can be configured as LMFS = 4-8-4-1. The internal JESD output mux can be used to assign specific SerDes lanes to each link.
| Output Resolution (bit) | L | M | F | S | JESD204B: Lane Rate (Gbps) | JESD204B: RATIO [fSERDES/(FS/N)] | JESD204C: Lane Rate (Gbps) | JESD204C: RATIO [fSERDES/(FS/N)] |
|---|---|---|---|---|---|---|---|---|
| 16 | 8 | 8 | 2 | 1 | FS x 16 x 10/8 x M / D / L | 20 | FS x 16 x 66 /64 x M / D / L | 16.5 |
| 4 | 8 | 4 | 1 | 40 | 33 | |||
| 2 | 8 | 8 | 1 | 80 | 66 | |||
| 1 | 8 | 16 | 1 | 160 | 132 | |||
| 8 | 4 | 1 | 1 | 10 | 8.25 | |||
| 4 | 4 | 2 | 1 | 20 | 16.5 | |||
| 2 | 4 | 4 | 1 | 40 | 33 | |||
| 1 | 4 | 8 | 1 | 80 | 66 | |||
| 8 | 2 | 1 | 2 | 5 | 4.125 | |||
| 4 | 2 | 1 | 1 | 10 | 8.25 | |||
| 2 | 2 | 2 | 1 | 20 | 16.5 | |||
| 1 | 2 | 4 | 1 | 40 | 33 | |||
| 24 | 8 | 8 | 3 | 1 | FS x 24 x 10/8 x M / D / L | 30 | FS x 24 x 66 /64 x M / D / L | 24.75 |
| 4 | 8 | 6 | 1 | 60 | 49.5 | |||
| 2 | 8 | 12 | 1 | 120 | 99 | |||
| 1 | 8 | 24 | 1 | 240 | 198 | |||
| 8 | 4 | 3 | 2 | 15 | 12.375 | |||
| 4 | 4 | 3 | 1 | 30 | 24.75 | |||
| 2 | 4 | 6 | 1 | 60 | 49.5 | |||
| 1 | 4 | 12 | 1 | 120 | 99 | |||
| 8 | 2 | 3 | 4 | 7.5 | 6.1875 | |||
| 4 | 2 | 3 | 2 | 15 | 12.375 | |||
| 2 | 2 | 3 | 2 | 30 | 24.75 | |||
| 1 | 2 | 6 | 1 | 60 | 49.5 |
D: complex decimation setting
| JESD LINK |
OUTPUT LANE |
LMFS = 4-8-4-1 |
LMFS = 2-8-8-1 |
LMFS = 1-8-16-1 |
||||
|---|---|---|---|---|---|---|---|---|
| LINK0 | STX0 | AI0 [15:0], AQ0 [15:0] | AI0 [15:0], AQ0 [15:0] | BI0 [15:0], BQ0 [15:0] | AI0 [15:0], AQ0 [15:0] | BI0 [15:0], BQ0 [15:0] | CI0 [15:0], CQ0 [15:0] | DI0 [15:0], DQ0 [15:0] |
| STX1 | BI0 [15:0], BQ0 [15:0] | CI0 [15:0], CQ0 [15:0] | DI0 [15:0], DQ0 [15:0] | |||||
| STX2 | CI0 [15:0], CQ0 [15:0] | |||||||
| STX3 | DI0 [15:0], DQ0 [15:0] | |||||||
| LINK1 | STX4 | EI0 [15:0], EQ0 [15:0] | EI0 [15:0], EQ0 [15:0] | FI0 [15:0], FQ0 [15:0] | EI0 [15:0], EQ0 [15:0] | FI0 [15:0], FQ0 [15:0] | GI0 [15:0], GQ0 [15:0] | HI0 [15:0], HQ0 [15:0] |
| STX5 | FI0 [15:0], FQ0 [15:0] | GI0 [15:0], GQ0 [15:0] | HI0 [15:0], HQ0 [15:0] | |||||
| STX6 | GI0 [15:0], GQ0 [15:0] | |||||||
| STX7 | HI0 [15:0], HQ0 [15:0] | |||||||
| OUTPUT LANE |
LMFS = 8-8-2-1 |
LMFS = 4-8-4-1 |
LMFS = 2-8-8-1 |
LMFS = 1-8-16-1 |
||||
|---|---|---|---|---|---|---|---|---|
| STX0 | AI0 [15:0] | AI0 [15:0], AQ0 [15:0] | AI0 [15:0], AQ0 [15:0] | BI0 [15:0], BQ0 [15:0] | AI0 [15:0], AQ0 [15:0] | BI0 [15:0], BQ0 [15:0] | CI0 [15:0], CQ0 [15:0] | DI0 [15:0], DQ0 [15:0] |
| STX1 | AQ0 [15:0] | BI0 [15:0], BQ0 [15:0] | CI0 [15:0], CQ0 [15:0] | DI0 [15:0], DQ0 [15:0] | ||||
| STX2 | BI0 [15:0] | CI0 [15:0], CQ0 [15:0] | ||||||
| STX3 | BQ0 [15:0] | DI0 [15:0], DQ0 [15:0] | ||||||
| STX4 | CI0 [15:0] | |||||||
| STX5 | CQ0 [15:0] | |||||||
| STX6 | DI0 [15:0] | |||||||
| STX7 | DQ0 [15:0] | |||||||
| OUTPUT LANE | LMFS = 8-4-1-1 | LMFS = 4-4-2-1 | LMFS = 2-4-4-1 | LMFS = 1-4-8-1 | ||||
|---|---|---|---|---|---|---|---|---|
| STX0 | AI0 [15:8] | AI0 [15:0] | AI0 [15:0] | AQ0 [15:0] | AI0 [15:0] | AQ0 [15:0] | BI0 [15:0] | BQ0 [15:0] |
| STX1 | AI0 [7:0] | AQ0 [15:0] | BI0 [15:0] | BQ0 [15:0] | ||||
| STX2 | AQ0 [15:8] | BI0 [15:0] | ||||||
| STX3 | AQ0 [7:0] | BQ0 [15:0] | ||||||
| STX4 | BI0 [15:8] | |||||||
| STX5 | BI0 [7:0] | |||||||
| STX6 | BQ0 [15:8] | |||||||
| STX7 | BQ0 [7:0] | |||||||
| OUTPUT LANE | LMFS = 8-2-1-2 | LMFS = 4-2-1-1 | LMFS = 2-2-2-1 | LMFS = 1-2-4-1 | ||||
|---|---|---|---|---|---|---|---|---|
| STX0 | AI0 [15:8] | AI0 [15:8] | AI0 [15:8] | AI0 [7:0] | AI0 [15:8] | AI0 [7:0] | AQ0 [15:8] | AQ0 [7:0] |
| STX1 | AI0 [7:0] | AI0 [7:0] | AQ0 [15:8] | AQ0 [7:0] | ||||
| STX2 | AQ0 [15:8] | AQ0 [15:8] | ||||||
| STX3 | AQ0 [7:0] | AQ0 [7:0] | ||||||
| STX4 | AI1 [15:8] | |||||||
| STX5 | AI1 [7:0] | |||||||
| STX6 | AQ1 [15:8] | |||||||
| STX7 | AQ1 [7:0] | |||||||
| JESD LINK |
OUTPUT LANE |
LMFS = 4-8-6-1 |
LMFS = 2-8-12-1 |
LMFS = 1-8-24-1 |
||||
|---|---|---|---|---|---|---|---|---|
| LINK0 | STX0 | AI0 [23:0], AQ0 [23:0] | AI0 [23:0], AQ0 [23:0] | BI0 [23:0], BQ0 [23:0] | AI0 [23:0], AQ0 [23:0] | BI0 [23:0], BQ0 [23:0] | CI0 [23:0], CQ0 [23:0] | DI0 [23:0], DQ0 [23:0] |
| STX1 | BI0 [23:0], BQ0 [23:0] | CI0 [23:0], CQ0 [23:0] | DI0 [23:0], DQ0 [23:0] | |||||
| STX2 | CI0 [23:0], CQ0 [23:0] | |||||||
| STX3 | DI0 [23:0], DQ0 [23:0] | |||||||
| LINK1 | STX4 | EI0 [23:0], EQ0 [23:0] | EI0 [23:0], EQ0 [23:0] | FI0 [23:0], FQ0 [23:0] | EI0 [23:0], EQ0 [23:0] | FI0 [23:0], FQ0 [23:0] | GI0 [23:0], GQ0 [23:0] | HI0 [23:0], HQ0 [23:0] |
| STX5 | FI0 [23:0], FQ0 [23:0] | GI0 [23:0], GQ0 [23:0] | HI0 [23:0], HQ0 [23:0] | |||||
| STX6 | GI0 [23:0], GQ0 [23:0] | |||||||
| STX7 | HI0 [23:0], HQ0 [23:0] | |||||||
| OUTPUT LANE |
LMFS = 8-8-3-1 |
LMFS = 4-8-6-1 |
LMFS = 2-8-12-1 |
LMFS = 1-8-24-1 |
||||
|---|---|---|---|---|---|---|---|---|
| STX0 | AI0 [23:0] | AI0 [23:0], AQ0 [23:0] | AI0 [23:0], AQ0 [23:0] | BI0 [23:0], BQ0 [23:0] | AI0 [23:0], AQ0 [23:0] | BI0 [23:0], BQ0 [23:0] | CI0 [23:0], CQ0 [23:0] | DI0 [23:0], DQ0 [23:0] |
| STX1 | AQ0 [23:0] | BI0 [23:0], BQ0 [23:0] | CI0 [23:0], CQ0 [23:0] | DI0 [23:0], DQ0 [23:0] | ||||
| STX2 | BI0 [23:0] | CI0 [23:0], CQ0 [23:0] | ||||||
| STX3 | BQ0 [23:0] | DI0 [23:0], DQ0 [23:0] | ||||||
| STX4 | CI0 [23:0] | |||||||
| STX5 | CQ0 [23:0] | |||||||
| STX6 | DI0 [23:0] | |||||||
| STX7 | DQ0 [23:0] | |||||||
| OUTPUT LANE | LMFS = 8-4-3-2 | LMFS = 4-4-3-1 | LMFS = 2-4-6-1 | LMFS = 1-4-12-1 | ||||
|---|---|---|---|---|---|---|---|---|
| STX0 | AI0 [23:0] | AI0 [23:0] | AI0 [23:0] | AQ0 [23:0] | AI0 [23:0] | AQ0 [23:0] | BI0 [23:0] | BQ0 [23:0] |
| STX1 | AQ0 [23:0] | AQ0 [23:0] | BI0 [23:0] | BQ0 [23:0] | ||||
| STX2 | AI1 [23:0] | BI0 [23:0] | ||||||
| STX3 | AQ1 [23:0] | BQ0 [23:0] | ||||||
| STX4 | BI0 [23:0] | |||||||
| STX5 | BQ0 [23:0] | |||||||
| STX6 | BI1 [23:0] | |||||||
| STX7 | BQ1 [23:0] | |||||||
| OUTPUT LANE | LMFS = 8-2-3-4 | LMFS = 4-2-3-2 | LMFS = 2-2-3-1 | LMFS = 1-2-6-1 | |
|---|---|---|---|---|---|
| STX0 | AI0 [23:0] | AI0 [23:0] | AI0 [23:0] | AI0 [23:0] | AQ0 [23:0] |
| STX1 | AQ0 [23:0] | AQ0 [23:0] | AQ0 [23:0] | ||
| STX2 | AI1 [23:0] | AI1 [23:0] | |||
| STX3 | AQ1 [23:0] | AQ1 [23:0] | |||
| STX4 | AI2 [23:0] | ||||
| STX5 | AQ2 [23:0] | ||||
| STX6 | AI3 [23:0] | ||||
| STX7 | AQ3 [23:0] | ||||