SBASAP4 April   2025 ADC3664-EP , ADC3664-SEP

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics - Power Consumption
    6. 5.6 Electrical Characteristics - DC Specifications
    7. 5.7 Electrical Characteristics - AC Specifications
    8. 5.8 Timing Requirements
    9. 5.9 Typical Characteristics
  7. 6 Parameter Measurement Information
  8. 7 Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Analog Input
        1. 7.3.1.1 Analog Input Bandwidth
        2. 7.3.1.2 Analog Front End Design
          1. 7.3.1.2.1 Sampling Glitch Filter Design
          2. 7.3.1.2.2 Analog Input Termination and DC Bias
            1. 7.3.1.2.2.1 AC-Coupling
            2. 7.3.1.2.2.2 DC-Coupling
      2. 7.3.2 Clock Input
        1. 7.3.2.1 Single Ended vs Differential Clock Input
      3. 7.3.3 Voltage Reference
        1. 7.3.3.1 Internal voltage reference
        2. 7.3.3.2 External voltage reference (VREF)
        3. 7.3.3.3 External voltage reference with internal buffer (REFBUF/CTRL)
      4. 7.3.4 Digital Down Converter
        1. 7.3.4.1 DDC MUX
        2. 7.3.4.2 Digital Filter Operation
        3. 7.3.4.3 FS/4 Mixing with Real Output
        4. 7.3.4.4 Numerically Controlled Oscillator (NCO) and Digital Mixer
        5. 7.3.4.5 Decimation Filter
        6. 7.3.4.6 SYNC
        7. 7.3.4.7 Output Formatting with Decimation
      5. 7.3.5 Digital Interface
        1. 7.3.5.1 Output Formatter
        2. 7.3.5.2 Output Bit Mapper
          1. 7.3.5.2.1 2-Wire Mode
          2. 7.3.5.2.2 1-Wire Mode
          3. 7.3.5.2.3 ½-Wire Mode
        3. 7.3.5.3 Output Interface and Mode Configuration
          1. 7.3.5.3.1 Configuration Example
        4. 7.3.5.4 Output Data Format
      6. 7.3.6 Test Pattern
    4. 7.4 Device Functional Modes
      1. 7.4.1 Normal operation
      2. 7.4.2 Power Down Options
    5. 7.5 Programming
      1. 7.5.1 Configuration using PINs only
      2. 7.5.2 Configuration using the SPI interface
        1. 7.5.2.1 Register Write
        2. 7.5.2.2 Register Read
  9. 8 Application Information Disclaimer
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Input Signal Path
        2. 8.2.2.2 Sampling Clock
        3. 8.2.2.3 Voltage Reference
      3. 8.2.3 Application Curves
    3. 8.3 Initialization Set Up
      1. 8.3.1 Register Initialization During Operation
    4. 8.4 Power Supply Recommendations
    5. 8.5 Layout
      1. 8.5.1 Layout Guidelines
      2. 8.5.2 Layout Example
  10. 9 Register Maps
    1. 9.1 Detailed Register Description
  11. 10Device and Documentation Support
    1. 10.1 Receiving Notification of Documentation Updates
    2. 10.2 Support Resources
    3. 10.3 Trademarks
    4. 10.4 Electrostatic Discharge Caution
    5. 10.5 Glossary
  12. 11Revision History
  13. 12Mechanical, Packaging, and Orderable Information
    1. 12.1 Mechanical Data

Overview

The ADC3664-xEP is a low noise, ultra-low power 14-bit high-speed dual channel ADC supporting sampling rates up to 125MSPS. The device offers good DC precision together with IF sampling support. Making the device designed for a wide range of applications. The ADC3664-xEP is equipped with an on-chip internal reference option, but also supports the use of an external, high precision 1.6V voltage reference or an external 1.2V reference which is buffered and gained up internally. Because of the inherent low latency architecture, the digital output result is available after as low as one clock cycle on the digital output interface.

Note: The ADC3664-xEP supports the following sampling rates:
  • External Reference: 1 to 125MSPS
  • Internal Reference: 100 to 125MSPS

An optional programmable digital down converter enables external anti-alias filter relaxation as well as output data rate reduction. The digital filter provides a 32-bit programmable NCO and supports both real or complex decimation.

The ADC3664-xEP uses a serial LVDS (SLVDS) interface to output the data which minimizes the number of digital interconnects. The device supports a two-lane (2-wire), a one-lane (1-wire) and a half-lane (1/2-wire) option. The ADC3664-xEP includes a digital output formatter which supports output resolutions from 14 to 20-bit.

The device features and control options are set up either through pin configurations or via SPI register writes.