SBASAP4 April 2025 ADC3664-EP , ADC3664-SEP
PRODUCTION DATA
The decimation block is equipped with a 32-bit NCO and a digital mixer to fine tune the frequency placement prior to the digital filtering. The oscillator generates a complex exponential sequence of:
ejωn (default) or e–jωn
where: frequency (ω) is specified as a signed number by the 32-bit register setting
The complex exponential sequence is multiplied with the real input from the ADC to mix the desired carrier to a frequency equal to fIN + fNCO. The NCO frequency is tuned from –FS/2 to +FS/2 and is processed as a signed, 2s complement number. After programming a new NCO frequency, the MIXER RESTART register bit or SYNC pin has to be toggled for the new frequency to get active. Additionally, the ADC3664-xEP provides the option via SPI to invert the mixer phase.
The NCO frequency setting is set by the 32-bit register value given and calculated as:
where:
The NCO programming is further illustrated with this example:
For this example, there are actually four ways to program the NCO and achieve the desired output frequency as shown in Table 7-1.
| Alias or negative image | fNCO | NCO Value | Mixer Phase | Frequency translation for fOUT |
|---|---|---|---|---|
| fIN = –10MHz | fNCO = 10MHz | 343597384 | as is | fOUT = fIN + fNCO = –10MHz +10MHz = 0MHz |
| fIN = 10MHz | fNCO = –10MHz | 4638564680 | fOUT = fIN + fNCO = 10MHz + (–10MHz) = 0MHz | |
| fIN = 10MHz | fNCO = 10MHz | 343597384 | inverted | fOUT = fIN– fNCO = 10MHz – 10MHz = 0MHz |
| fIN = –10MHz | fNCO = –10MHz | 4638564680 | fOUT = fIN– fNCO = –10MHz – (–10MHz) = 0MHz |