SBASAP4 April 2025 ADC3664-EP , ADC3664-SEP
PRODUCTION DATA
A spectrum analyzer is a typical frequency domain application for the ADC3664-xEP and the front end circuitry is similar to several other systems such as software defined radio (SDR), sonar, radar or communications. Some applications require frequency coverage including DC or near DC (such as: sonar) which is included in this example.