SBASAY5A June   2024  – May 2025 ADS8681W , ADS8685W , ADS8689W

PRODUCTION DATA  

  1.   1
  2. 1 Features
  3. 2 Applications
  4. 3 Description
  5. 4 Pin Configuration and Functions
  6. 5 Specifications
    1. 5.1 Absolute Maximum Ratings
    2. 5.2 ESD Ratings
    3. 5.3 Recommended Operating Conditions
    4. 5.4 Thermal Information
    5. 5.5 Electrical Characteristics
    6. 5.6 Timing Requirements
    7. 5.7 Switching Characteristics
    8. 5.8 Timing Diagrams
    9. 5.9 Typical Characteristics
  7. 6 Detailed Description
    1. 6.1 Overview
    2. 6.2 Functional Block Diagram
    3. 6.3 Feature Description
      1. 6.3.1 Analog Input Structure
      2. 6.3.2 Analog Input Impedance
      3. 6.3.3 Input Protection Circuit
      4. 6.3.4 Programmable Gain Amplifier (PGA)
      5. 6.3.5 Second-Order, Low-Pass Filter (LPF)
      6. 6.3.6 ADC Driver
      7. 6.3.7 Reference
        1. 6.3.7.1 Internal Reference
        2. 6.3.7.2 External Reference
      8. 6.3.8 ADC Transfer Function
      9. 6.3.9 Alarm Features
        1. 6.3.9.1 Input Alarm
        2. 6.3.9.2 AVDD Alarm
    4. 6.4 Device Functional Modes
      1. 6.4.1 Host-to-Device Connection Topologies
        1. 6.4.1.1 Single Device: All multiSPI Options
        2. 6.4.1.2 Single Device: Standard SPI Interface
        3. 6.4.1.3 Multiple Devices: Daisy-Chain Topology
      2. 6.4.2 Device Operational Modes
        1. 6.4.2.1 RESET State
        2. 6.4.2.2 ACQ State
        3. 6.4.2.3 CONV State
    5. 6.5 Programming
      1. 6.5.1 Data Transfer Frame
      2. 6.5.2 Input Command Word and Register Write Operation
      3. 6.5.3 Output Data Word
      4. 6.5.4 Data Transfer Protocols
        1. 6.5.4.1 Protocols for Configuring the Device
        2. 6.5.4.2 Protocols for Reading From the Device
          1. 6.5.4.2.1 Legacy, SPI-Compatible (SYS-xy-S) Protocols With a Single SDO-x
          2. 6.5.4.2.2 Legacy, SPI-Compatible (SYS-xy-S) Protocols With Dual SDO-x
          3. 6.5.4.2.3 Source-Synchronous (SRC) Protocols
            1. 6.5.4.2.3.1 Output Clock Source Options
            2. 6.5.4.2.3.2 Output Bus Width Options
  8. 7 Register Maps
    1. 7.1 Device Configuration and Register Maps
      1. 7.1.1 DEVICE_ID_REG Register (address = 00h)
      2. 7.1.2 RST_PWRCTL_REG Register (address = 04h)
      3. 7.1.3 SDI_CTL_REG Register (address = 08h)
      4. 7.1.4 SDO_CTL_REG Register (address = 0Ch)
      5. 7.1.5 DATAOUT_CTL_REG Register (address = 10h)
      6. 7.1.6 RANGE_SEL_REG Register (address = 14h)
      7. 7.1.7 ALARM_REG Register (address = 20h)
      8. 7.1.8 ALARM_H_TH_REG Register (address = 24h)
      9. 7.1.9 ALARM_L_TH_REG Register (address = 28h)
  9. 8 Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Application
      1. 8.2.1 Design Requirements
      2. 8.2.2 Detailed Design Procedure
        1. 8.2.2.1 Alarm Function
      3. 8.2.3 Application Curve
    3. 8.3 Power Supply Recommendations
      1. 8.3.1 Power Supply Decoupling
      2. 8.3.2 Power Saving
        1. 8.3.2.1 NAP Mode
        2. 8.3.2.2 Power-Down (PD) Mode
    4. 8.4 Layout
      1. 8.4.1 Layout Guidelines
      2. 8.4.2 Layout Example
  10. 9 Device and Documentation Support
    1. 9.1 Documentation Support
      1. 9.1.1 Related Documentation
    2. 9.2 Receiving Notification of Documentation Updates
    3. 9.3 Support Resources
    4. 9.4 Trademarks
    5. 9.5 Electrostatic Discharge Caution
    6. 9.6 Glossary
  11. 10Revision History
  12. 11Mechanical, Packaging, and Orderable Information

Data Transfer Frame

A data transfer frame between the device and the host controller begins at the falling edge of the CONVST/CS pin. This frame ends when the device starts conversions at the subsequent rising edge. The host controller initiates a data transfer frame by bringing the CONVST/CS signal low (Figure 6-25) after the end of the CONV phase. This process is described in the CONV State section.

ADS8681W ADS8685W ADS8689W Data Transfer FrameFigure 6-25 Data Transfer Frame

For a typical data transfer frame F:

  1. The host controller pulls CONVST/CS low to initiate a data transfer frame. On the falling edge of the CONVST/CS signal:
    • RVS goes low, indicating the beginning of the data transfer frame.
    • The internal SCLK counter is reset to 0.
    • The device takes control of the data bus. As illustrated in Figure 6-25, the contents of the output data word are loaded into the 32-bit output shift register (OSR).
    • The internal configuration register is reset to 0000h, corresponding to a NOP command.
  2. During the frame, the host controller provides clocks on the SCLK pin:
    • On each SCLK capture edge, the SCLK counter is incremented. The data bit received on the SDI pin is then shifted into the LSB of the input shift register.
    • On each launch edge of the output clock, the MSB of the output shift register data is shifted out on the selected SDO-x pins. In this case the SCLK is the output clock.
    • The status of the RVS pin depends on the output protocol selection (see the Protocols for Reading From the Device section).
  3. The host controller pulls the CONVST/CS pin high to end the data transfer frame. On the rising edge of CONVST/CS:
    • The SDO-x pins go to tri-state.
    • As illustrated in Figure 6-25, the contents of the input shift register are transferred to the command processor for decoding and further action.
    • RVS output goes low, indicating the beginning of conversion.

After pulling CONVST/CS high, the host controller monitors for a low-to-high transition on the RVS pin. Alternatively, the host controller waits for the tconv_max time (see the Switching Characteristics table) to elapse before initiating a new data transfer frame.

At the end of the data transfer frame F:

  • If the SCLK counter is 32, then the device treats the frame F as an optimal data transfer frame for any read or write operation. At the end of an optimal data transfer frame, the command processor treats the 32-bit input shift register contents as a valid command word.
  • If the SCLK counter is less than 32, then the device treats the frame F as a short data transfer frame.
    • The data write operation to the device in invalid and the device treats this frame as an NOP command.
    • The output data bits transferred during a short frame on the SDO-x pins are still valid data. The host controller uses the short data transfer frame to read only the required number of MSB bits from the 32-bit output shift register.
  • If the SCLK counter is greater than 32, then the device treats the frame F as a long data transfer frame. At the end of a long data transfer frame, the command processor treats the 32-bit input shift register contents as a valid command word. There is no restriction on the maximum number of clocks provided within any data transfer frame F. When the host provides a long data transfer frame, the last 32 bits shifted into the device before the CONVST/CS rising edge constitute the desired command.