10 Revision History
Changes from Revision * (June 2024) to Revision A (May 2025)
- Updated from extended temperature range to temperature
rangeGo
- Updated block diagramGo
- Updated CDM from: JEDEC specification JESD22-C101 to:
ANSI/ESDA/JEDEC JS-002
Go
- Updated Analog Inputs Rin ±2.5 and ±1.25 min from: 1.02MΩ to:
0.85MΩGo
- Updated Analog Inputs Rin ±2.5 and ±1.25 typ from: 1.2MΩ to:
1MΩGo
- Updated Analog Inputs Rin ±3 and ±1.5 min from: 0.85MΩ to:
1.02MΩGo
- Updated Analog Inputs Rin ±3 and ±1.5 typ from: 1MΩ to:
1.2MΩGo
- Deleted ADS8681W from AC Performance SINADGo
- Updated AC Performance SINAD from All input ranges to Input
rangeGo
- Deleted Sampling DynamicsGo
- Deleted Internal Reference Output dVREFIO/dTA test
conditionsGo
- Deleted Source-Synchronous Serial Interface (External Clock)
fCLK, tCLK, tPH_CK, and
tPL_CK
Go
- Updated INL vs Temperature (All Unipolar Ranges)Go
- Updated Functional Block DiagramGo
- Updated DEVICE_ADDR[3:0] from:
R/W-0000b to: R/W-0001bGo
- Updated Layout ExampleGo