SBASAY5A June 2024 – May 2025 ADS8681W , ADS8685W , ADS8689W
PRODUCTION DATA
This register contains the unique identification numbers associated to a device that is used in a daisy-chain configuration involving multiple devices.
The address for bits 7-0, 15-8, 23-16, and 31-24 is 00h, 01h, 02h, and 03h, respectively.
| 31 | 30 | 29 | 28 | 27 | 26 | 25 | 24 | 23 | 22 | 21 | 20 | 19 | 18 | 17 | 16 |
| Reserved | Reserved | DEVICE_ADDR[3:0] | |||||||||||||
| R-00h | R-0000b | R/W-0001b | |||||||||||||
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| Reserved | |||||||||||||||
| R-0000h | |||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 31-24 | Reserved | R | 00h | Reserved. Reads return 00h. |
| 23-20 | Reserved | R | 0000b | Reserved. Reads return 0000b. |
| 19-16 | DEVICE_ADDR[3:0](1) | R/W | 0001b | These bits identify up to 16 different devices in a system. |
| 15-0 | Reserved | R | 0000h | Reserved. Reads return 0000h. |