SBASBC4A December 2025 – June 2026 ADS8688W
PRODUCTION DATA
The application circuit and system diagram for this design is shown in Figure 9-1. This design includes a complete hardware and software implementation of a multichannel data acquisition system for power automation applications.
The ADS868xW supports bipolar input ranges up to ±12.288V with a single 5V supply and provides minimum latency in data output resulting from the SAR architecture. The integration offered by this device makes the ADS868xW an appropriate selection for such applications, because the integrated signal conditioning helps minimize system components and avoids the need for generating high-voltage supply rails. The overall system-level dc precision (gain and offset errors) and low temperature drift offered by this device helps system designers achieve the desired system accuracy without calibration.
The software algorithm implemented in this design uses the discrete Fourier transform (DFT) method to calculate and track the input signal frequency, obtain the exact phase angle of the individual signal, calculate the phase difference, and implement phase compensation. The entire algorithm has four steps:
![]() | For a step-by-step design procedure, circuit schematics, bill of materials, PCB files, simulation results, and test results, see 16-Bit, 8-Channel, Integrated Analog Input Module for Programmable Logic Controllers (PLCs) (TIDU365). |