SBASBC4A December 2025 – June 2026 ADS8688W
PRODUCTION DATA
Address 05h corresponds to channel 0, address 06h corresponds to channel 1, address 07h corresponds to channel 2, address 08h corresponds to channel 3, address 09h corresponds to channel 4, address 0Ah corresponds to channel 5, address 0Bh corresponds to channel 6, and address 0Ch corresponds to channel 7.
These registers allow the selection of input ranges for all individual channels (n = 0 to 7 for the ADS8688W; n = 0 to 3 for the ADS8684W).
| 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| 0 | 0 | 0 | 0 | Range_CHn[3:0] | |||
| R-0h | R-0h | R-0h | R-0h | R/W-0h | |||
| LEGEND: R/W = Read/Write; R = Read only; -n = value after reset |
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 7-4 | 0 | R | 0h | Must always be set to 0 |
| 3-0 | Range_CHn[3:0] | R/W | 0h | Input range selection bits for channel n (n = 0 to 7 for
the ADS8688W; n = 0 to 3 for the
ADS8684W). 0000 = Input range is set to ±3 × VREF 0001 = Input range is set to ±1.5 × VREF 0010 = Input range is set to ±0.75 × VREF 0101 = Input range is set to 0 to 3 × VREF 0110 = Input range is set to 0 to 1.5 × VREF |