SBAU230C August 2014 – March 2021 ADS8688
| Item # | Designator | Quantity | Value | Part Number | Manufacturer | Description | Package Reference |
|---|---|---|---|---|---|---|---|
| 1 | !PCB1 | 1 | ADS8688EVM | Any | Printed Circuit Board | ||
| 2 | C1, C9 | 2 | 22uF | GRM32ER71E226KE15L | MuRata | CAP, CERM, 22 uF, 25 V, +/- 10%, X7R, 1210 | 1210 |
| 3 | C01, C11, C12, C21, C31, C41, C51, C61, C71 | 9 | 1000pF | GRM1885C1H102FA01J | MuRata | CAP, CERM, 1000 pF, 50 V, +/- 1%, C0G/NP0, 0603 | 0603 |
| 4 | C2, C5, C7 | 3 | 10uF | CL21A106KAFN3NE | Samsung Electro-Mechanics | CAP, CERM, 10 uF, 25 V, +/- 10%, X5R, 0805 | 0805 |
| 5 | C3, C4, C6, C8 | 4 | 1uF | C0603C105K3RACTU | Kemet | CAP, CERM, 1 uF, 25 V, +/- 10%, X7R, 0603 | 0603 |
| 6 | C10, C13 | 2 | 0.1uF | GRM188R71H104KA93D | MuRata | CAP, CERM, 0.1 uF, 50 V, +/- 10%, X7R, 0603 | 0603 |
| 7 | D1, D2 | 2 | Green | APT2012LZGCK | Kingbright | LED, Green, SMD | LED_0805 |
| 8 | H1, H2 | 2 | RM3X4MM 2701 | APM HEXSEAL | Machine Screw Pan PHILLIPS M3 | ||
| 9 | H3, H4, H5, H6 | 4 | SJ-5303 (CLEAR) | 3M | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | |
| 10 | H7, H8 | 2 | 9774050360R | Wurth Elektronik | ROUND STANDOFF M3 STEEL 5MM | ROUND STANDOFF M3 STEEL 5MM | |
| 11 | J00, J01, J02, J03, J04, J05, J06, J07, J09 | 9 | 5-1814832-1 | TE Connectivity | SMA Straight PCB Socket Die Cast, 50 Ohm, TH | SMA Straight PCB Socket Die Cast, TH | |
| 12 | J2, J5, J6, J7 | 4 | TSW-104-07-G-D | Samtec | Header, 100mil, 4x2, Gold, TH | 4x2 Header | |
| 13 | J3 | 1 | QTH-030-01-L-D-A-K-TR | Samtec | Header(Shrouded), 19.7mil, 30x2, Gold, SMT | Header (Shrouded), 19.7mil, 30x2, SMT | |
| 14 | J4 | 1 | TSW-108-07-G-D | Samtec | Header, 100mil, 8x2, Gold, TH | 8x2 Header | |
| 15 | R1 | 1 | 100k | CRCW0603100KFKEA | Vishay-Dale | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| 16 | R2, R3 | 2 | 6.65k | CRCW04026K65FKED | Vishay-Dale | RES, 6.65 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
| 17 | R02, R12, R22, R32, R42, R52, R62, R72 | 8 | 0 | ERJ-8GEY0R00V | Panasonic | RES, 0, 5%, 0.25 W, AEC-Q200 Grade 0, 1206 | 1206 |
| 18 | R03, R04, R13, R14, R23, R24, R33, R34, R43, R44, R53, R54, R63, R64, R73, R74 | 16 | 1.00k | RG1608P-102-B-T5 | Susumu Co Ltd | RES, 1.00 k, 0.1%, 0.1 W, 0603 | 0603 |
| 19 | R4, R5 | 2 | 0 | RC0402JR-070RL | Yageo America | RES, 0, 5%, 0.063 W, 0402 | 0402 |
| 20 | R05, R15, R18, R25, R35, R45, R55, R65, R75 | 9 | 0 | CRCW06030000Z0EA | Vishay-Dale | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |
| 21 | R6, R7, R8, R9, R10 | 5 | 49.9 | CRCW040249R9FKED | Vishay-Dale | RES, 49.9, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 |
| 22 | R16, R17, R19 | 3 | 47.0k | RC0402FR-0747KL | Yageo America | RES, 47.0 k, 1%, 0.0625 W, 0402 | 0402 |
| 23 | R20 | 1 | 10.0k | RC0603FR-0710KL | Yageo | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 |
| 24 | R26, R27 | 2 | 49.9 | RC0603FR-0749R9L | Yageo | RES, 49.9, 1%, 0.1 W, 0603 | 0603 |
| 25 | S1 | 1 | CAS-120TA | Copal Electronics | Switch, Slide, SPDT 100mA, SMT | Switch, 5.4x2.5x2.5mm | |
| 26 | TP1, TP2, TP3, TP4 | 4 | 5001 | Keystone | Test Point, Miniature, Black, TH | Black Miniature Testpoint | |
| 27 | U1 | 1 | ADS8688IDBT | Texas Instruments | 16-Bit, 500-kSPS, 8-Channel, Single-Supply, SAR ADCs with Bipolar Input Ranges, DBT0038A (TSSOP-38) | DBT0038A | |
| 28 | U2 | 1 | BR24G32FVT-3AGE2 | Rohm | I2C BUS EEPROM (2-Wire), TSSOP-B8 | TSSOP-8 | |
| 29 | U3 | 1 | TPS7A4700RGWR | Texas Instruments | 36V, 1A, 4.17μVRMS, RF Low-Dropout (LDO) Voltage Regulator, RGW0020A (VQFN-20) | RGW0020A | |
| 30 | U4 | 1 | OPA320AIDBVR | Texas Instruments | Precision, 20 MHz, 0.9 pA Ib, RRIO, CMOS Operational Amplifier, 1.8 to 5.5 V, -40 to 125 degC, 5-pin SOT23 (DBV5), Green (RoHS & no Sb/Br) | DBV0005A | |
| 31 | D01, D11, D21, D31, D41, D51, D61, D71 | 0 | 14V | SMBJ14CA | Littelfuse | Diode, TVS, Bi, 14 V, SMB | SMB |
| 32 | FID1, FID2, FID3 | 0 | N/A | N/A | Fiducial mark. There is nothing to buy or mount. | N/A | |
| 33 | R01, R11, R21, R31, R41, R51, R61, R71 | 0 | 49.9k | CRCW060349K9FKEA | Vishay-Dale | RES, 49.9 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 |