SBAU470 June   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 Getting Started With the ADS124S18EVM
  8. 2Hardware
    1. 2.1 Analog and Digital Power Supplies
    2. 2.2 Analog Input Connections
    3. 2.3 Digital Signal and Connection
    4. 2.4 Serial Interface
    5. 2.5 EEPROM
    6. 2.6 Connecting to an External Controller
  9. 3Software
    1. 3.1 Software Description
    2. 3.2 ADS124S18EVM Software Installation
    3. 3.3 Device Manager Check
  10. 4EVM Operation and Implementation Results
    1. 4.1 Evaluation Setup
    2. 4.2 ADC Capture Settings
    3. 4.3 Register Configurations
    4. 4.4 Time Domain Display
    5. 4.5 Spectral Analysis Display
    6. 4.6 Histogram Analysis Display
  11. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 PCB Layouts
    3. 5.3 Bill of Materials (BOM)
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Related Documentation
    1. 7.1 Supplemental Content

Time Domain Display

The time domain display tool allows visualization of the ADC response to a given input signal. This tool is useful for both studying the behavior of and debugging any gross problems with the ADC. The user can trigger a data capture of the selected number of samples from the ADS124S18EVM, as per the current interface mode settings indicated in Figure 4-5 by using the Capture button. The sample indices on the x-axis and the y-axis show the corresponding equivalent analog voltages based on the specified reference voltage. Switching pages to any of the analysis tools described in the subsequent sections causes calculations to be performed on the same set of data. Use the image zoom tool to zoom in or out the displayed waveform. Use the right-click menu tool to save data to an excel file for further analysis.

ADS124S18EVM-PDK Time Domain DisplayFigure 4-5 Time Domain Display.