SBAU470 June 2026
The spectral analysis tool, shown in Figure 4-6, is intended to evaluate the dynamic performance (SNR, THD, THD+N, SFDR, and Dynamic Range) of the ADS124S18 ADC through single-tone sinusoidal signal Fast Fourier transform (FFT) analysis using the 7-term Blackman-Harris window setting. The FFT tool includes windowing options that are required to mitigate the effects of non-coherent sampling (this discussion is beyond the scope of this document). The 7-Term Blackman-Harris window is the default option and has sufficient dynamic range to resolve the frequency components of up to a 24-bit ADC. The Rectangle option corresponds to not using a window (or a rectangular window) and is not recommended.
Figure 4-6 shows the noise spectrum while the ADS124S18 input is shorted and the data are captured by the GUI software.
Figure 4-6 Frequency Domain Display.