SBAU470 June 2026
Table 5-1 lists the bill of materials (BOM) for the ADS124S18EVM.
|
Designator |
Quantity |
Value |
Description |
Package Reference |
Part Number |
Manufacturer |
|---|---|---|---|---|---|---|
C1, C2 | 2 | 10uF | Chip Multilayer Ceramic Capacitors for General Purpose | 0603 | GRM188Z71A106KA73D | Murata |
C3, C6, C8, C10, C16, C18, C19, C21, C23, C25, C27, C28, C31 | 13 | 1000pF | CAP, CERM, 1000 pF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H102JA01D | MuRata |
C4, C5, C7, C9, C13, C17, C20, C22, C24, C29, C30 | 11 | 0.01uF | CAP, CERM, 0.01 uF, 50 V, +/- 5%, C0G/NP0, 0603 | 0603 | GRM1885C1H103JA01D | MuRata |
C11, C12, C14, C15, C26 | 5 | 0.1uF | CAP, CERM, 0.1 uF, 25 V, +/- 10%, X7R, 0603 | 0603 | C0603C104K3RACTU | Kemet |
D1, D2 | 2 | Diode, Zener, 3.6 V, 500 mW, SOD-123 | SOD-123 | MMSZ4685T1G | ON Semiconductor | |
H1, H2 | 2 | MACHINE SCREW PAN PHILLIPS 4-40 | 9900 | Keystone | ||
J1, J2 | 2 | Connector, Receptacle, 100mil, 10x2, Gold plated, SMD | 10x2 Receptacle | SSW-110-22-F-D-VS-K | Samtec | |
J3 | 1 | Header, 100mil, 8x2, Gold, TH | 8x2 Header | TSW-108-07-G-D | Samtec | |
J4 | 1 | Terminal Block, 3.5mm, 4x1, Tin, TH | Terminal Block, 3.5mm, 4x1, TH | 0393570004 | Molex | |
J5 | 1 | Terminal Block, 3.5mm, 6x1, Tin, TH | Terminal Block, 3.5mm, 6x1, TH | 0393570006 | Molex | |
J7 | 1 | Terminal Block, 3.5 mm, 3x1, Tin, TH | Terminal Block, 3.5 mm, 3x1, TH | 0393570003 | Molex | |
J8 | 1 | Terminal Block, 3.5mm, 5x1, Tin, TH | Terminal Block, 3.5mm, 5x1, TH | 393570005 | Molex | |
J9 | 1 | Terminal Block, 3.5 mm, 2x1, Tin, TH | Terminal Block, 3.5 mm, 2x1, TH | 0393570002 | Molex | |
LED1, LED2 | 2 | Green | LED, Green, SMD | Body1.6x0.8mm | LTST-C193TGKT-5A | Lite-On |
M1, M2 | 2 | 3/16 Round Female Standoff | 2029, 3/16 Round Female Standoff | 2029 | Keystone | |
R1, R14, R17, R18 | 4 | 0 | RES, 0, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
R2, R3 | 2 | 6.65k | RES, 6.65 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-076K65L | Yageo |
R4, R5, R6, R7, R8, R11, R12, R22, R28, R29, R32, R35, R37, R38, R41, R44, R46 | 17 | 1.00k | RES, 1.00 k, 0.1%, 0.1 W, 0603 | 0603 | RG1608P-102-B-T5 | Susumu Co Ltd |
R9, R10 | 2 | 0.1 | RES, 0.1, 1%, 0.1 W, AEC-Q200 Grade 1, 0603 | 0603 | ERJ-L03KF10CV | Panasonic |
R13 | 1 | 4.02k | RES, 4.02 k, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD074K02L | Yageo America |
R16, R31 | 2 | 100k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale |
R21, R33, R36, R39 | 4 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |
R23, R24, R25, R26, R27, R47 | 6 | 47 | RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060347R0JNEA | Vishay-Dale |
R40 | 1 | 910k | RES, 910 k, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD07910KL | Yageo America |
R42 | 1 | 0 | RES, 0, 5%, 0.125 W, 0805 | 0805 | RC0805JR-070RL | Yageo America |
R43 | 1 | 105k | RES, 105 k, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD07105KL | Yageo America |
R45 | 1 | 100 | RES, 100, 0.1%, 0.125 W, 0805 | 0805 | RT0805BRD07100RL | Yageo America |
RT1 | 1 | 10k | Thermistor NTC, 10k ohm, 3%, 0603 | 0603 | ERT-J1VR103H | Panasonic |
TP1, TP2 | 2 | Terminal, Turret, TH, Triple | Keystone1598-2 | 1598-2 | Keystone | |
U1 | 1 | ADS124S18IPBS | TQFP32 | ADS124S18IPBS | Texas Instruments | |
U2 | 1 | I2C BUS EEPROM (2-Wire), TSSOP-B8 | TSSOP-8 | BR24G32FVT-3AGE2 | Rohm | |
J6 | 0 | Connector, End launch SMA, 50 ohm, SMT | SMA End Launch | 142-0701-851 | Cinch Connectivity | |
R15 | 0 | 100k | RES, 100 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW0603100KFKEA | Vishay-Dale |
R19 | 0 | 47 | RES, 47, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060347R0JNEA | Vishay-Dale |
R20, R30 | 0 | 10.0Meg | RES, 10.0 M, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW060310M0FKEA | Vishay-Dale |
R34 | 0 | 10.0k | RES, 10.0 k, 1%, 0.1 W, 0603 | 0603 | RC0603FR-0710KL | Yageo |