SBAU470
June 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
1.5
Getting Started With the ADS124S18EVM
2
Hardware
2.1
Analog and Digital Power Supplies
2.2
Analog Input Connections
2.3
Digital Signal and Connection
2.4
Serial Interface
2.5
EEPROM
2.6
Connecting to an External Controller
3
Software
3.1
Software Description
3.2
ADS124S18EVM Software Installation
3.3
Device Manager Check
4
EVM Operation and Implementation Results
4.1
Evaluation Setup
4.2
ADC Capture Settings
4.3
Register Configurations
4.4
Time Domain Display
4.5
Spectral Analysis Display
4.6
Histogram Analysis Display
5
Hardware Design Files
5.1
Schematics
5.2
PCB Layouts
5.3
Bill of Materials (BOM)
6
Additional Information
6.1
Trademarks
7
Related Documentation
7.1
Supplemental Content
2
Hardware
The ADS124S18EVM is designed for easy interfacing with analog sources and the PAMB controller card. This section covers the details of power supplies, analog input, digital signal and connection, serial interface.