The ADS124S18 evaluation module kit includes the following features:
- Hardware and software required for diagnostic testing as well as functionality and accurate performance evaluation for the ADS124S18 device.
- The PAMB that provides a convenient communication interface to the ADS124S18 over USB 2.0 (or higher)
- Windows® 10 or 11 operating systems.
- Easy-to-use evaluation software for 64-bit Microsoft®Windows®.
- The software includes a graphical tool for register configurations, data capture, histogram analysis, and spectral analysis of the ADS124S18. This suite has a provision for exporting data to a text file for post-processing.
Figure 1-1 DC313A Connection for Evaluation.