SBAU491 May   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 ADS9327EVM Quick Start Guide
    2. 2.2 Analog Interface
      1. 2.2.1 Fully-Differential Circuit: THS4552
      2. 2.2.2 Voltage Reference
    3. 2.3 Power Supplies
      1. 2.3.1 USB Power and When to Power the Board Externally
  9. 3Software
    1. 3.1 Digital Interface and Clock Inputs
      1. 3.1.1 Digital Interface Connections
      2. 3.1.2 Clock Select
    2. 3.2 ADS9327EVM Software Reference
      1. 3.2.1 ADS9327EVM-GUI Software Installation
      2. 3.2.2 Using the CONFIG Tab
      3. 3.2.3 Using the Capture Tab
      4. 3.2.4 Using the INL/DNL Tool
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Description

The ADS9327 evaluation module (EVM) is a platform for evaluating the performance of the ADS9327 and ADS93xx family of devices. The ADS9327 is a 2-channel, simultaneous-sampling, 16-bit resolution, 5-MSPS successive approximation register (SAR) analog-to-digital converter (ADC) with integrated reference. The ADS9327EVM includes an FMC connector that interfaces with standard FPGA development boards, as well as a header connector to enable compatibility in diverse development environments. The computer software paired with the ADS9327EVM works with the TWSDC155EVM (sold separately) and is provided to enable the user to communicate to the ADC over USB for data capture, configuration, and analysis.