SBAU491 May   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  8. 2Hardware
    1. 2.1 ADS9327EVM Quick Start Guide
    2. 2.2 Analog Interface
      1. 2.2.1 Fully-Differential Circuit: THS4552
      2. 2.2.2 Voltage Reference
    3. 2.3 Power Supplies
      1. 2.3.1 USB Power and When to Power the Board Externally
  9. 3Software
    1. 3.1 Digital Interface and Clock Inputs
      1. 3.1.1 Digital Interface Connections
      2. 3.1.2 Clock Select
    2. 3.2 ADS9327EVM Software Reference
      1. 3.2.1 ADS9327EVM-GUI Software Installation
      2. 3.2.2 Using the CONFIG Tab
      3. 3.2.3 Using the Capture Tab
      4. 3.2.4 Using the INL/DNL Tool
  10. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layout
    3. 4.3 Bill of Materials (BOM)
  11. 5Additional Information
    1. 5.1 Trademarks
  12. 6Related Documentation

Device Information

The ADS9327 is an 16-bit, 5-MSPS per channel, dual-channel, simultaneous-sampling, analog-to-digital converter (ADC). The ADS9327 has a precision voltage reference and reference buffer. Combined with low conversion latency capability, high sampling rates, minimal AC and DC errors, and low temperature drift, the ADS9327 is a high-performance design for applications requiring both precision and speed. The ADS9327 also supports data averaging that further improves AC performance.

The SPI-compatible serial interface enables and eases pairing with diverse types of digital controllers, digital signal processors (DSPs), and field-programmable arrays (FPGAs).